—

LV TITANIUM  

ABB's plug-and-play integrated platform with highly efficient motor and advanced drive module 

—
IE5 Efficiency Motors with Built-in Speed Control

Working closely with OEMs and end users, ABB developed the LV Titanium, a Variable Speed Motor that saves energy, cuts emissions and is easy to install. With a compact-size and built for plug-and-play installation, the LV Titanium offers:

  • Energy Efficiency: IE5 efficiency motors provide 40% less energy losses than equivalent IE3 motors, leading to reduced energy usage and carbon emissions

  • Robust build: Cast iron frame ensures sturdiness and high reliability

  • High power density: LV Titanium motors can be at least 2 frame sizes smaller than equivalent induction motors

  • Straightforward installation: Delivered to site already commissioned, LV Titanium is designed for plug-and-play installation
  • Fast Integration: integration with other plant equipment through modbus RTU, ethernet, and other digital and analog I/Os
 

—

Technical Data

The LV Titanium is a fully integrated solution with built-in speed control. Designed to operate over various speed and torque ranges at high efficiency, it cuts energy use, lowers carbon emissions and reduces operational costs.

 
Download LV Titanium Product Note for full product specifications
 

EFFICIENCY

up to IE5

ultra-premium efficiency class

POWER RANGE

1.5 - 30 kW

Frame sizes 71-160

INGRESS PROTECTION

IP65

IP55 as standard, IP56 and IP65 as options

—

LV Titanium Applications

With speeds up to 4500 rpm, possibility for low speed, high torque and compact size, the LV Titanium is suited for a range of applications.

PUMPS

COMPRESSORS

FANS

—

Customised Solutions


Combining ABB's expertise in motors and drives, the LV Titanium has a streamlined motor design that doesn't require an external drive. Allowing for simple upgrades from fixed to variable speed, the LV Titanium can also be customised depending on the application and site requirements.


 

—

More Information

SynRM and Drive Packages


Pair a magnet-free IE5 SynRM motor with ABB drives for the perfect match!

EC Titanium


NEMA and IEC frame integrated motor design for fan applications

Motors and Generators


See ABB's full range of offerings in the motor and generator space

 

—

Contact Us

Contact us

Have a specific question? Submit your enquiry and we'll get in touch.
 



 

 
© Copyright 2025 ABB | Provider information | Cookie and Privacy Policy