—

IE5 SynRM Increased Safety Motors

Ultra-Premium Efficiency Motors for Explosive Environments

—

IE5 SynRM Increased Safety Motors


With Synchronous Reluctance (SynRM) motors, ABB offers best-in-class performance, significantly reducing energy consumption and emissions. IE5 motors offer 40% lower energy losses compared to an IE3 motor, and over 50% lower energy losses compared to an IE2 motor. IE5 efficiency is now available to keep people and equipment safe in hazardous environments where an explosive atmosphere could form.
 

—

Specifications and technical data

 

IE5 SynRM Increased Safety motors are available with:

  • output power of 5.5 to 315 kilowatt (kW)
  • frame sizes IEC 132-315
  • Increased safety Ex ec (for zone 2)
  • Increased safety Ex eb (for zone 1)
  • Dust ignition proof Ex t (for zones 21 and 22)
Find more in-depth information and product specifications in the leaflet.
Download Leaflet

Speak to an ABB expert about motors for your site. Submit an enquiry and we'll be in touch. 

—

ABB SynRM Increased Safety motors offer
 

ie5 icon

IE5
ultra-premium efficiency

Certified for explosive atmospheres

Lower running
temperatures
for increased
reliability

ie5 icon

Cost-effective
solution for
Zone 1 & 2 

Supports sustainability targets

Tested and certified for use with drives 

—
Applications​

The benefits of IE5 SynRm Increased Safety motors range extend beyond just energy efficiency savings. With cooler operating temperatures, and no magnets included, SynRm motors have longer maintenance periods, reducing maintenance worries and costs. Combined with variable speed drives (VSD), IE5 SynRm Increased Safety motors can be used in a wide range of applications. 


 

—
Fans

 

The use of fans in air-cooled processes are vital to maintaining the smooth running of many industrial processes across the energy industry. IE5 SynRm motors allow for prolonged fan lifetime, and quieter operation of the motor also leads to reductions in the noise level of the fan.

—
Pumps

 

Within pump applications, regardless of hazardous or safe area, SynRM motors provides benefits such as soft starts, which reduce pipeline and electrical network stress, and increased loadability, which enables more power to be delivered compared to a same size induction motor. 

—
Compressors

 

Compressors are most commonly used for vacuums, boosters and pressurizing gas. The IE5 SynRM Increased Safety motor offers accurate motor speed control, which minimizes pressure peaks to pipes and other equipment. 

—

Industries

 

Such applications of IE5 SynRM Increased Safety motors allow them to be used across a wide range of subsegments within the energy industry, such as pipelines, refining, offshore platforms, FPSO ships, gas processing petrochemicals etc. 

With over 130 years of experience, ABB is the largest supplier of motors and drives globally, providing customers with a complete range of electrical motors, generators, drives, services and integrated powertrain solutions. Find out more information on other ABB products for oil, gas or renewable energy industry.

MORE INFORMATION




 
© Copyright 2024 ABB | Provider information | Cookie and Privacy Policy