Designed to work seamlessly together, ABB's motor and inverter deliver superior efficiency, reliability, and power for electric buses. The AMXE250S motor offers a high torque capability of up to 2998 Nm and operates at peak efficiencies of up to 96.4%. Coupled with the HES580 inverter, which reduces harmonic motor losses by up to 75% and achieves an overall efficiency of 98.5% to 99.0%, this integrated system ensures optimal performance and minimal energy loss.
Watch our exclusive, one-time webinar to discover how the Motor-Inverter Package can transform your operations.


The 3-level inverter technology halves the size of switching steps, reducing current ripple and extending the operational life of the motor. With these features, you can achieve faster acceleration, extended travel distances, or downsized battery systems to cut costs, all while ensuring your operations are both powerful and efficient.
Learn More
The AMXE250S motor, when paired with the HES580 inverter, delivers unmatched performance and efficiency for the electric buses. This seamless integration enhances the motor's high torque capability of up to 2998 Nm and ensures peak efficiencies of up to 96.4%, making it the ideal solution to power the next generation of electric bus.
Learn More
Interested in learning more? Click on the buttons below to download our interver and motor datasheets.
eBus Package Datasheet
The HES580 inverter extends the motor lifespan by significantly reducing harmonic stress on the motor windings, ensuring reliable performance and lower maintenance costs.

The TE Connectivity Ampseal 35-pin connector ensures secure and reliable low voltage connections, enhancing the overall durability and performance of the HES580 inverter and motor package.

The HES580 inverter is designed for easy and flexible installation, allowing seamless integration into various vehicle systems and reducing setup time and complexity.

The eBus package prioritizes safety by incorporating advanced inverter technology and robust component design, reducing electrical stress and minimizing the risk of overheating. Enhanced thermal management and built-in safety features ensure secure operation.
Stay up to date with the latest information and events related to our eBus Inverter and Motor Package. Enter your information below to be added to our mailing list.
At ABB, we provide a full spectrum of advanced Electric Drivetrain Solutions. Our innovative products are designed for seamless integration, ensuring optimal performance and efficiency across your entire fleet. From reliable traction batteries to efficient eBus motors, ABB is your partner in driving progress and sustainability.