Decarbonizing heating applications in the pulp and paper industry with the DCT880

Energy-intensive heating processes like drying use large amounts of power that’s been traditionally provided by fossil fuels.

To boost efficiency, reduce costs and meet sustainability goals, the pulp and paper industry is shifting to electrification. By using electrical power controllers, fossil fuel usage can be reduced, or even eliminated, and renewable energy used more effectively.

Our new white paper explains how ABB’s DCT880 thyristor power controller enables precise heating control and more efficient energy usage – playing a critical role in reducing the pulp and paper industry’s CO2 footprint and realization of global decarbonization targets.

Read the white paper on industry’s decarbonization needs and the role of ABB’s DCT880 thyristor power controller

The importance of decarbonizing the pulp and paper industry

Towards smarter energy usage

Precise heat control is essential in applications such as drying. Automating this control helps ensure that exact temperatures are achieved, and that energy is used efficiently. The DCT880 thyristor power controller uses proven ABB industrial technology to achieve extremely accurate temperature control, allowing production processes to consume less energy and reduce cost. Furthermore, if it’s used in combination with renewable sources of energy, the DCT880 can realize even greater cost and energy savings.

Discover the DCT880 advantage

The DCT880 thyristor power controller offers users an array of advanced technical features to make monitoring and optimizing power as simple and efficient as possible. Suitable for low to very high currents of up to 4200A, the DCT880 is adaptable to a wide range of load configurations and types.

Download the white paper

Learn more about the DCT880 thyristor power controller for industrial heating applications

Download the white paper

More information