Try it out
What is Crealizer?

What is Crealizer™?

A new open software platform that is integrated into ABB drives operating system.

How does Crealizer™ work?

Create. Validate, and Realize.

How can you benefit from it?

Adapt more easily with a new creative and flexible solution.

How it is used?

Delivers proven flexibility and efficiency in multiple applications.

—
What is ABB Crealizer™?

Crealizer™ is a new open software platform integrated into ABB drives operating system to empower you to create, validate and realize customized solutions specific to the needs of your business.

Crealizer™ performs and measures in real time so you have instant access to faster data collection, higher accuracy, rapid prototyping and validation

Video

—
How does ABB Crealizer™ work?

CREATE

  • Create or co-create new solutions or benefit from existing ones
  • The possibilities are endless using either PLC standard IEC 61131, high-level language C++, or model-based coding from Matlab/Simulink

VALIDATE

  • Validate your new application through simulation options to mitigate risk and enable fast implementation
  • Software-based validation allows for full optimization for real hardware conditions

REALIZE

  • Realize your new solution within your Drive or fleet
  • Discover existing solutions on our dedicated online platform and reuse it for your Drive
  • Make your solution available for others and publish it on our webpage

ABB Crealizer™ seamlessly integrates into any powertrain applications via the ABB drive.

—
How can you benefit from it?

ABB Crealizer™ allows you to adapt more easily with a new creative and flexible solution

Clock

Shorter time to market

independence to feature development and firmware release cycles of drive vendor
 

Lower system cost

reduce the amount of overriding controllers
 

Risk reduction

reduction through straightforward quality testing and prototyping to fast deployment
 

Co-creation with ecosystem

enables co-creation with other domain experts to solve challenging system level problems or a marketplace with pre-built applications from ABB and the ecosystem partners which extends the capabilities of the drive
 

Cyber security

guarantees equipment and data security by authentication of the signed app
 

—
How is it used? 

ABB Crealizer™ delivers proven flexibility and efficiency in multiple applications

Your need is Download use case
Simplify the overriding PLC systems and create advanced process control logic Save energy by implementing a no-load detection for conveyors
Customize fieldbus and OPC UA data models to enable data interoperability and easy integration Replace old drives without touching the overriding PLC system
Create product innovations by using the real-time control capabilities Implement an advanced energy management solution with fast reaction times
Create your own test applications for shorter commissioning Create automated test sequences to tune your machine.
Increase uptime and reliability with analytics and anomaly detection Monitor the motor efficiency in real time and tune your system
Detect anomalies in the drive cooling system and plan predictive maintenance
Use the drive as a sensor and perform fast Fourier transformation on a signal
Improve and optimize the system performance with real-time control Use adaptive vibration control to extend the operation range and increase system lifetime

—
Try it out

Do you want to try Crealizer™? Click the bottom below to request access to the Crealizer™ SDK.

Try it out




 
© Copyright 2021 ABB | Provider information | Cookie and Privacy Policy