A new open software platform that is integrated into ABB drives operating system.
Crealizer™ is a new open software platform integrated into ABB drives operating system to empower you to create, validate and realize customized solutions specific to the needs of your business.
Crealizer™ performs and measures in real time so you have instant access to faster data collection, higher accuracy, rapid prototyping and validation
ABB Crealizer™ seamlessly integrates into any powertrain applications via the ABB drive.
ABB Crealizer™ allows you to adapt more easily with a new creative and flexible solution
Shorter time to marketindependence to feature development and firmware release cycles of drive vendor | |
Lower system costreduce the amount of overriding controllers | |
Risk reductionreduction through straightforward quality testing and prototyping to fast deployment | |
Co-creation with ecosystemenables co-creation with other domain experts to solve challenging system level problems or a marketplace with pre-built applications from ABB and the ecosystem partners which extends the capabilities of the drive | |
Cyber securityguarantees equipment and data security by authentication of the signed app |
ABB Crealizer™ delivers proven flexibility and efficiency in multiple applications
| Your need is | Download use case |
|---|---|
| Simplify the overriding PLC systems and create advanced process control logic | Save energy by implementing a no-load detection for conveyors |
| Customize fieldbus and OPC UA data models to enable data interoperability and easy integration | Replace old drives without touching the overriding PLC system |
| Create product innovations by using the real-time control capabilities | Implement an advanced energy management solution with fast reaction times |
| Create your own test applications for shorter commissioning | Create automated test sequences to tune your machine. |
| Increase uptime and reliability with analytics and anomaly detection | Monitor the motor efficiency in real time and tune your system |
| Detect anomalies in the drive cooling system and plan predictive maintenance | |
| Use the drive as a sensor and perform fast Fourier transformation on a signal | |
| Improve and optimize the system performance with real-time control | Use adaptive vibration control to extend the operation range and increase system lifetime |
| Maintenance planning for IGBT | |
| Detect process anomalies | |
| Enhancing Bell Sounds with Crealizer™ | |
| Successful Phase Loss Analysis with Crealizer™ Using AI |
Do you want to try Crealizer™? Click the bottom below to request access to the Crealizer™ SDK.