Unleash the power of advanced turbo blowers and cutting-edge refrigeration compressors, running at lightning-fast speeds!
ABB introduces specialized solutions like the +N7500, tailored for high-speed applications. Experience unprecedented efficiency and energy savings of up to 45% in wastewater plants. Industrial refrigeration compressors also benefit from this high-speed revolution, promising remarkable energy savings for refrigeration applications.
With flexible and innovative technology, embrace a future where power meets precision, optimizing performance across various motor types.
Enhance the efficiency of your high-speed application while minimizing need for output current derating. Save installation space and reduce cabinet size with built-in components like input choke for easy integration. As high-speed drive supplier ABB provides support from planning & design to end-of-use with an all-compatible drives portfolio.
Explore how our drive solutions are transforming industries with energy-efficient motor control. In our comprehensive white paper, we discuss how ACS880 drives are tailored for high-speed applications like turbo blowers and compressors, and ensure peak efficiency and reliability.
From water and wastewater to HVACR and heavy industries, ACS880 drives empower businesses to excel in energy efficiency.
Download our free white paper and learn about
Are you ready to take your high-speed solution to the next level? Our ACS880 drive is your key to harnessing the full potential of high-speed technology.
Dive into the technical data that sets our new product apart. Get the flyer for key insights.
Learn more➞
In sweltering and dusty compressor rooms, power electronics are subjected to a demanding test. The repetitive and fluctuating load profile of the compressors only adds to the challenge.
Learn how high-speed drives can help your compressors perform in harsh conditions.
Learn more➞
Runtech & ABB's Turbo Blowers slash energy use up to 70%
Runtech's collaboration with ABB heralds a new era in paper industry efficiency. Their EP Series Turbo Blowers, integrated with ABB technology, are transforming paper machine applications, delivering staggering energy savings of up to 70%. With purpose-built motors and drives, these solutions not only revolutionize energy consumption but also pave the way for a more sustainable future in the pulp and paper sector.
"Compressors play a critical role in many industries. For that reason every efficiency improvement counts. Industries using high-speed motors & drives can continuously evolve as technology advances and new innovations emerge. Today ABB can provide high-speed application specific VSD series designed specially for waste water aeration and refrigeration industries."
– Juha Saukko, Global Account and Compressor Application Manager, ABB
Contact Juha and our other high-speed experts to learn how you can benefit from ACS880 high-speed drive.