—

 

Introducing the ACS180 

All-compatible machinery drives offering reliability in a compact footprint

—

ACS180 -  Machinery drives

Reliable machine operations and essential application control

The ACS180 is an all-compatible ABB machinery drive ideal for compact machines. This cost-effective and compact drive is optimized for machine builders requiring ease of use and reliable machine performance.

Reliable operation even in harsh conditions
ACS180 drives have improved reliability in harsh conditions. Coated circuit boards and minimized airflow through the electronics combined with advanced ground fault protection guarantee reliable operation and maximized uptime. The drives are designed for 50 °C ambient temperature without derating (in heavy duty) and up to 60 °C with derating.

Optimal drive for applications
The ACS180 drive offers excellent performance and quality at its price level with all essential machinery application features embedded. Meanwhile, the built-in EMC filter and STO bring savings in cabinet size and cost. Heavy-duty use and light-duty use are rated in one drive, this will help users choose the optimal drive for each application.

Ease of use
Installation and commissioning are quick and easy thanks to the ACS180’s intuitive graphical user interface, simple parameter structure and spring control terminals. A compact drive size and the possibility of side-by-side installation help reduce the cabinet size.

Scalability
ACS180 drives support sensorless vector control with induction and permanent magnet motors. Customized functions with adaptive and sequence programming are possible. The ACS180 drive is part of the ABB all-compatible drives portfolio, all with the same user interface and PC tools.

Energy efficiency
ACS180 is designed to run your motors based on the current demands of your processes rather than running them at full speed and reducing output using mechanical controls like throttles, dampers, or gears, and help our customers secure a more sustainable future by reducing energy consumption and CO₂ emissions.

The ACS180 provides user-friendly, reliable and energy-efficient motor and process control, keeping systems running smoothly while saving time and money over the product’s lifecycle. The ACS180, which is part of ABB’s all-compatible drives portfolio, is designed with machine builders in mind.

As with all ABB drives, reliability is at its core. The ACS180 enables your journey toward more efficient machines, supporting a variety of motor types, including induction, permanent magnet synchronous, and synchronous reluctance motors (SynRM).

LEARN MORE
x

Contact us to speak to our experts about the ACS180 and learn how it may suit your needs.

—

Links and downloads

—
ACS180 Catalogue
ACS180 1/3 to 30 HP (0.25 to 22 kW)
—
ACS180 and sustainability
Every action you take on the path towards sustainability counts. ABB’s ACS180 machinery drives can reduce the energy usage of motor-driven applications.
—
ABB SmartGuide
ACS180 User Guide
DOWNLOAD HERE
LEARN MORE FROM THE GLOBAL OFFERING
USER GUIDE

ABB Motion - Drives.
800 boul. Hymus | Saint-Laurent, Quebec H4S 0B5 | Canada

We commit to using your contact information exclusively for providing you with information you will find valuable through our well-managed online marketing efforts. Read our 
Privacy Policy

 
 
 
© Copyright 2023 ABB | Provider information | Cookie and Privacy Policy